For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN ASA 45 - Swage nipple 45°
Bill of material
PN 10 ASA 45
DES
Identifier
PN 10 ASA 45
DN
Diameter DN
10 mm
S
Size
6
HS
Inch
3/8"
G1
Thread G1
UNF 5/8" -18
L1
Length L1
88 mm
L2
Length L2
23 mm
S1
Width across flats S1
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D